Product RKF 126-*M/14.5/NPT W/LN
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777017262- Female 1 1/8″ minifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1 1/8″-16 UN |
| Number of contacts | 12 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 7 A |
| Number of Conductors | 12 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

