Product WK 4.5T-x-RS 4.5T/S618
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777017471- Right angle Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Special Features | Tray cableShielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |