Product PKG 3M-x/S90/S1084
Single-ended Cordset
Straight Female Connector
Ident. no.: 777017843- Straight Female M8 threaded picofast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 2 |
Special Features | Shielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |