Product FKSDWEV 456-*M
PROFIBUS-DP Receptacle
Rear Mount
Ident. no.: 777017974- Female M12 eurofast Receptacle
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Female, M12 × 1, B-code |
Number of contacts | 5 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Stainless Steel, Passivated |
Fieldbus Protocol | PROFIBUS-DP |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Violet |
Number of Conductors | 2 |
Special Features | Shielded |