Product BSM BSM 8-087-x
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777018249- Straight Male M16 versafast Connector
- Straight Male M16 versafast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M16 × 0.75, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 7 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 8 |
Special Features | Tray cable |
Approvals | CE, RoHS |