Product GKDM 32-*M
Powerfast™ Cordset
Connection Cable
Ident. no.: 777018267- 1-3/8” Female, Straight, 3-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 3X12 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 3 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 30 A |
| Cable diameter | Ø 16.26 mm |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67, IP68, IP69K |
| Approvals | UL 2237, CE, RoHS |

