Product RK 4T-x-PSG 3M/S1584
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777018362- Straight Female M12 eurofast Connector
- Straight Male M8 threaded picofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M8 × 1, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |