Product VB2-RS 4.4T-*/2FKM 4/S719
Daisy chain
2 Branch
Ident. no.: 777018391- M12 eurofast
- M12 eurofast

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Device type | Daisy chain |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Cable jacket | PVC |
Special Features | Series wired |
Approvals | CSA |