Product E-MK 10-1540-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777018418- Straight Female Mil-Spec Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, Mil-Spec threaded, Straight |
Number of contacts | 10 |
Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
Voltage | 200 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 9 |
Special Features | Shielded |
Approvals | CE |