Product WD-FSFDV 4.4-*
Washdown Receptacle
Rear Mount
Ident. no.: 777019052- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Washdown |
| Design | Single-ended |
| Connector A | Male, M12 × 1 |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 250 V |
| Current | 4 A |
| Number of Conductors | 4 |

