Product RK 50-*M/S824/S3033
Single-ended Cordset
Straight Female Connector
Ident. no.: 777019185- Straight Female 7/8” minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Plastic, PA, Black |
Voltage | 300 V |
Current | 9 A |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Special Features | Tray cable |
Approvals | CE |