Product YP2-*/2PSG3M-*/*
Splitter
2 Branch
Ident. no.: 777019189- Cable with leads
- M8 threaded picofast
General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , Cable |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

