Product CSMH CKMH 19-19-x/S760/S3020
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777020001- Straight Male M23 multifast Connector
- Straight Female M23 multifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 19 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M23 × 1, Straight |
Number of contacts | 19 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 150 V |
Current | 9 A |
Cable jacket | PVC, Black |
Number of Conductors | 19 |
Special Features | Shielded |
Approvals | CE |