Product DKMV 28-977-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777020037- Straight Female M27 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M27 × 1, Straight |
| Number of contacts | 28 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | PVC, Blue |
| Number of Conductors | 17 |
| Special Features | Tray cableShielded |
| Approvals | CE |

