Product RSSD RJ45S 4413-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777020150- Straight Male M12 eurofast Connector
- RJ45 Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, D-code |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of contacts | 8 |
| Fieldbus Protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable jacket | TPU, Teal |
| Number of Conductors | 4 |
| Special Features | Halogen free cableShielded |
| Approvals | CE, RoHS |

