Product RKM 30-*-RSM 50-RKM 30-*
Actuator and Sensor Tee
T-Splitter with Cable
5-Wire to 3-Wire
Ident. no.: 777020213- Close coupled
- 7/8” Male, Straight, 5-pin
- 2x 7/8”, Female, Straight, 3-pin
- Threaded connector
- Instrumentation Tray Cable
- Yellow PVC jacket, 3X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | T-splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | 2 x Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Cable jacket | PVC, Yellow |
| Special Features | Tray cable |
| Approvals | RoHS |

