Product GSDFV 40-*M/14.75/NPT
Power Receptacle
Front Mount
Ident. no.: 777020511- Male 1 3/8″ powerfast Receptacle, 4 pin
- Mounting thread: 1/2″-14 NPT

General data
Customs tariff number | 8536694020 |
Country of origin | CN |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Male, 1 3/8″-16 UN |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting orientation | Front mount |
Mounting thread | 3/4″-14 NPT |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Voltage | 600 V |
Current | 35 A |
Protection class (When coupled) | IP67, IP68, IP69K |
Approvals | UL 2237, CE, RoHS |