Product TC8S 2-L642-*M-RS 5.3T
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777020671- Right angle Female Valve plug form C (8mm) Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, Valve form C (8mm), Right angle |
Number of contacts | 3 |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 24 V |
Current | 4 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Approvals | CE |