Product RSM RKM 36-xM/S1587
Actuator and Sensor Cable
Extension Cable
Ident. no.: 777020816- 7/8” Male, Straight, 3-pin
- 7/8″ Female, straight, 3-pin
- Flexible Service Cable
- Yellow TPE jacket, 3X16 AWG
- Sunlight Resistant
- -50 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 10.01 mm |
Cable jacket | TPE, Yellow |
Number of Conductors | 3 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Weld spatter resistantWeldlife Cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |