Product V3RS-*/PKG3M-*/*/*/S719
Splitter
3 Branch
Ident. no.: 777020981- Cable with leads
- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , Cable |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 3 |
| Voltage | 125 V |
| Special Features | Series wired |

