Product CKFLV 16-16-*/CS11034
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777020993- Female M23 multifast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 16 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 150 V |
| Current | 3 A |
| Number of Conductors | 16 |

