Product RSSD FSSDED 441-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777021122- Straight Male M12 eurofast Connector
- Male M12 eurofast Receptacle
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, D-code |
Number of contacts | 4 |
Mounting type | Rear mount |
Mounting Thread B | PG9 |
Fieldbus Protocol | Ethernet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Teal |
Number of Conductors | 4 |
Special Features | Shielded |
Approvals | RoHS, UL Listed, UL 2238 |