Product P-RSV WKV 71-219-xM
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777021495- Straight Male 1″ minifast Connector
- Right angle Female 1″ minifast Connector

Technical Data
Application | Hazardous Location |
Design | Double-ended |
Connector A | Male, 1″-16 UN, Straight |
Number of contacts | 7 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 1″-16 UN, Right angle |
Number of contacts | 7 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 8 A |
Cable jacket | PVC, Violet |
Number of Conductors | 6 |
Special Features | Tray cableShielded |
Approvals | FM Div.2, CSA Div. 2, CE, RoHS |