Product RSV RKV 190-*M/S90
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777021737- Straight Male 1 1/8″ minifast Connector
- Straight Female 1 1/8″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 1 1/8″-16 UN, Straight |
Number of contacts | 19 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 19 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 300 V |
Current | 4 A |
Cable jacket | TPU, Yellow |
Number of Conductors | 19 |
Approvals | CE, RoHS, UL Listed, UL 2238 |