Product RKM 190-xM/S101
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777021744- 1-1/8” Female, Straight, 19-pin
- Yellow TPE jacket, 3X18+18X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 19 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 4 A |
Cable diameter | Ø 11.18 mm |
Cable jacket | TPE, Yellow |
Number of Conductors | 3 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | High FlexC-trackSuitable for drag chain use |
Approvals | CE, RoHS, UL Listed, UL 2238 |