Product RKF 190-*M/14.5/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777021784- Female 1 1/8″ minifast Receptacle, 19 pin
- Mounting thread: 1/2″-14 NPT

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1 1/8″-16 UN |
| Number of contacts | 19 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 4 A |
| Number of Conductors | 18 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | CE, RoHS, UL Listed |

