Product CKCM 12-7-*/S101
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777021896- Straight Female M23 multifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M23 × 1, Straight |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 6 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 7 |
Special Features | High Flex/C-track cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |