Product CKFL 16-16-*/CS12031
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777022428- Female M23 multifast Receptacle
General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M23 × 1 |
Number of contacts | 16 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M20 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 150 V |
Current | 3 A |
Number of Conductors | 16 |