Product VB2-FSM 4.4/2WKC 4.4T-x/x/S651
Daisy chain
Ident. no.: 777022443- M12 eurofast
- M12 eurofast

Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Cable jacket | PVC |
| Special Features | Parallel wired |
| Approvals | RoHS |

