Product BH-BKM/BSM/2BKM 22-380-x/x/x/x
Big H splitter
Ident. no.: 777022625- M16 powerfast
- M16 powerfast

Technical Data
Application | Power (>11 Amps) |
Device type | Big H-splitter |
Connector A | , M16 × 0.75 |
Connector B | , M16 × 0.75 |
Number of Drops/Branches | 3 |
Voltage | 600 V |
Trunk Current | 18 A |
Drop/Branch Current | 18 A |
Cable jacket | PVC |
Approvals | UL Listed, RoHS |