Product SH-BKM/BSM/BKM 22-380-x
Small H splitter
Ident. no.: 777022648- M16 powerfast
- M16 powerfast

Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 18 A |
| Drop/Branch Current | 18 A |
| Cable jacket | PVC |
| Approvals | UL Listed, RoHS |

