Product SH-BSM/2BKM 5-084-x
Small H splitter
Ident. no.: 777022672- M16 versafast
- M16 versafast

Technical Data
| Application | Signal |
| Device type | Small H-splitter |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 8 A |
| Drop/Branch Current | 8 A |
| Cable jacket | PVC |
| Approvals | UL Listed, RoHS |

