Product KB 4T-*-RSFP 30/S90/S1520
Double-ended Cordset
Straight Female Connector to Male Receptacle
Ident. no.: 777022861- Straight Female 1/2” microfast Connector
- Male 1/2” microfast Receptacle

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, 1/2″-20 UNF, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, 1/2″-20 UNF, Straight |
| Number of contacts | 4 |
| Mounting type | Rear mount |
| Mounting Thread B | M30 × 1.5 |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 4 |

