Product P-RKV RKV 80-073-*M
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777023147- Straight Female 1″ minifast Connector
- Straight Female 1″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Double-ended |
Connector A | Female, 1″-16 UN, Straight |
Number of contacts | 8 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 1″-16 UN, Straight |
Number of contacts | 8 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 300 V |
Current | 8 A |
Cable jacket | PVC, Blue |
Number of Conductors | 8 |
Special Features | Tray cableExposed run |
Approvals | FM Div.2, CSA Div. 2, CE, RoHS |