Product RKV 26-*M/S760/S771
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777023195- Straight Female 7/8″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 2 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | PVC, Black |
Number of Conductors | 2 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |