Product BSMV BKMV 34-198-*
Power Cordset
Extension Cordset
Ident. no.: 777023322- Straight Male M16 powerfast Connector
- Straight Female M16 powerfast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, M16 × 0.75, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 15 A |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Special Features | Tray cableExposed run |
Approvals | CE, RoHS, UL Listed, UL 2238 |