Product RSM 44-*M
Power Cordset
Connection Cable
Ident. no.: 777023400- 7/8” Male, Straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 4X14 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connector body | Plastic, PVC, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 18 A |
Cable diameter | Ø 15.37 mm |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Tray cableExposed run |
Approvals | UL 2237, CE, UKCA, RoHS |