Product P-CKML 19-1610-*
Hazardous Location Cordset
Connection Cordset
Ident. no.: 777023526- Straight Female M23 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 19 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 9 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 19 |
| Special Features | Tray cableExposed run |
| Approvals | FM Div.2, CSA Div. 2, CE |

