Product BKFD 12-967-x/M18/S717
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777023764- Female M16 versafast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75 |
Number of contacts | 12 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M18 × 0.75 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Cable jacket | PVC, Black |
Number of Conductors | 12 |
Special Features | Tray cableShielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |