Product GSDWM GKDM 30-*M/S4000
Power Cordset
Extension Cable
Ident. no.: 777023911- 1-3/8” Male, Right-Angle, 3-pin
- 1-3/8” Female, Straight, 3-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 3X10 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, 1 3/8″-16 UN, Right angle |
Number of contacts | 3 |
Connector body | Plastic, PVC, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 1 3/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, PVC, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 40 A |
Cable diameter | Ø 12.83 mm |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2237, CE, UKCA, RoHS |