Product GSDWM GKDM 40-xM/S4000
Power Cordset
Right angle Male Connector to Straight Female Connector
Ident. no.: 777023929- Right angle Male 1 3/8″ D-Size powerfast Connector
- Straight Female 1 3/8″ D-Size powerfast Connector
- 1-3/8” Male, Right-Angle, 4-pin
- 1-3/8” Female, Right Angle, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 4X10 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, 1 3/8″-16 UN, Right angle |
Number of contacts | 4 |
Connector body | Plastic, PVC, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 1 3/8″-16 UN, Right angle |
Number of contacts | 4 |
Connector body | Plastic, PVC, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 35 A |
Cable diameter | Ø 14.86 mm |
Cable jacket | PVC, Black |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL Listed, RoHS |