Product GSDV 42-*M/S4000
Single-ended Cordset
Straight Male Connector
Ident. no.: 777023991- Straight Male 1 3/8″ D-Size powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Coupling nut | Stainless Steel |
| Voltage | 600 V |
| Current | 20 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Approvals | UL Listed, RoHS |

