Product RSM 34-xM/S4000
Power Cordset
Connection Cable
Ident. no.: 777024058- 7/8” Male, Straight, 3-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 3X14 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 21 A |
Cable diameter | Ø 9.6 mm |
Cable jacket | TPE, Black |
Number of Conductors | 3 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Tray cableExposed run |
Approvals | UL 2237, CE, UKCA, RoHS |