Product VB2-FKMV 4.4/2PSG 3-*/*
Splitter
2 Branch
Ident. no.: 777024180- M12 eurofast
- M8 snap-on picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M8 - Ø 8 mm (snap) |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

