Product VB2-*/RJ45-*/RK 4.5-*/CS12019
Splitter
Two Branch
Ident. no.: 777024225- M12 eurofast
- M12 eurofast
General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |

