Product GSDV/GKDV/RKV 44-x
Tee
Ident. no.: 777024302- 1 3/8" D-Size powerfast
- M12 eurofast

Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 25 A |
| Drop/Branch Current | 15 A |
| Cable jacket | TPE |

