Product RKC 4.4Q-*-WSC 4.4Q/S849/S1587
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777024370- Straight Female M12 eurofast Connector
- Right angle Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Plastic, POM, Black |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 4 |
Coupling nut | Plastic, POM, Black |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Special Features | Weldlife Cable |
Approvals | CE |