Product SH-GSDA/GKDA/RKM 34-x
Small H splitter
Ident. no.: 777024474- 1 3/8" D-Size powerfast
- 7/8" A-Size powerfast

Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 15 A |
| Cable jacket | TPE |

