Product RSFV 106-xM/14.5/NPT/S849
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777024495- Male 1 1/8″ minifast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 1 1/8″-16 UN |
Number of contacts | 10 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 7 A |
Number of Conductors | 10 |
Approvals | CE |