Product WKV 45-098-*M/S3001/CS10455
Single-ended Cordset
Right angle Female Connector
Ident. no.: 777024620- Right angle Female 7/8” minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 7/8″-16 UN, Right angle |
| Number of contacts | 4 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 9 A |
| Cable jacket | PVC, Plum |
| Number of Conductors | 3 |
| Special Features | Tray cableShielded |

